??
CAD model selection
Selectable products: 1
556160
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600BFS - Mounting kit
Bill of material
556160
BESTNR
Order No.
556160
GR
Size
40 / 43
FSK
Strength class
12.9
A
for T-Slot
20 mm
M
Thread
M 16 mm
L
47.0 mm
SW
10 mm
GEW
Weight
195 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772004613
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D