??
CAD model selection
Selectable products: 1
556161
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600BFS - Mounting kit
Bill of material
556161
BESTNR
Order No.
556161
GR
Size
40 / 43
FSK
Strength class
12.9
A
for T-Slot
22 mm
M
Thread
M 16 mm
L
51.0 mm
SW
10 mm
GEW
Weight
264 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772004620
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number556161
Order No.556161
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 134.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D