??
CAD model selection
Selectable products: 1
559879
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630 - Power clamp 3-step
Bill of material
559879
BESTNR
Order No.
559879
GR
Size
30
BMAX
max. load static
30 kN
M
Screw
M12 mm
NUT
for T-Slot
14 mm
POS
position power clamp
H
13 - 129 mm
HX
Clamping height
E
37 - 106 mm
L
130 mm
OPTION
Pressure pad
B
68 mm
B1
13.5 mm
B2
18 mm
E1
22.5 mm
H1
146 mm
H2
101 mm
M1
M16 mm
SW1
8 mm
MD
70 N*m
MD1
100 N*m
GEW
Weight
4600 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772021023
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D