??
CAD model selection
Selectable products: 1
559881
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630 - Power clamp 3-step
Bill of material
559881
BESTNR
Order No.
559881
GR
Size
43
BMAX
max. load static
43 kN
M
Screw
M16 mm
NUT
for T-Slot
18 mm
POS
position power clamp
H
16 - 147 mm
HX
Clamping height
E
48 - 144 mm
L
150 mm
OPTION
Pressure pad
B
75 mm
B1
17.5 mm
B2
20 mm
E1
25 mm
H1
175 mm
H2
116 mm
M1
M20 mm
SW1
10 mm
MD
150 N*m
MD1
220 N*m
GEW
Weight
6844 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772021047
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D