??
CAD model selection
Selectable products: 1
559882
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630 - Power clamp 3-step
Bill of material
559882
BESTNR
Order No.
559882
GR
Size
49
BMAX
max. load static
49 kN
M
Screw
M20 mm
NUT
for T-Slot
22 mm
POS
position power clamp
H
16 - 169 mm
HX
Clamping height
E
68 - 172 mm
L
170 mm
OPTION
Pressure pad
B
85 mm
B1
22 mm
B2
25 mm
E1
29 mm
H1
207 mm
H2
138 mm
M1
M24 mm
SW1
12 mm
MD
200 N*m
MD1
220 N*m
GEW
Weight
10870 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772021054
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D