??
CAD model selection
Selectable products: 1
559915
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630BFS - Fastening kit for carrier element 3-step
Bill of material
559915
BESTNR
Order No.
559915
GR
Size
49
A
22 mm
M
20 mm
L
66 mm
SW
12 mm
GEW
Weight
511 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772021160
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number559915
Order No.559915
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 134.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.