??
CAD model selection
Selectable products: 1
559930
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630T - Carrier element 3-step
Bill of material
559930
BESTNR
Order No.
559930
GR
Size
43
M
M16 mm
NUT
for T-Slot
18 mm
HMIN
16 mm
HMAX
147 mm
H2
116 mm
L
150 mm
A1
43.0 mm
A2
29.0 mm
B
75 mm
B1
17.5 mm
E1
25 mm
MD
Tightening torque Md
150 Nm
GEW
Weight
5010 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772022648
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D