??
CAD model selection
Selectable products: 1
559931
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630T - Carrier element 3-step
Bill of material
559931
BESTNR
Order No.
559931
GR
Size
49
M
M20 mm
NUT
for T-Slot
22 mm
HMIN
16 mm
HMAX
169 mm
H2
138 mm
L
170 mm
A1
51.5 mm
A2
34.0 mm
B
85 mm
B1
22 mm
E1
29 mm
MD
Tightening torque Md
200 Nm
GEW
Weight
7710 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772022631
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number559931
Order No.559931
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1376.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.