??
CAD model selection
Selectable products: 1
71506
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6318B - Step blocks, wide
Bill of material
71506
BESTNR
Order No.
71506
GR
Size
140
HMIN
Support height
102.5 mm
HMAX
Support height
140 mm
A
100.0 mm
B
90 mm
B2
80 mm
GEW
Weight
3450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071509
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D