??
CAD model selection
Selectable products: 1
73296
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6500E - Universal step blocks
Bill of material
73296
BESTNR
Order No.
73296
GR
Size
1
HMIN
Support height
23 mm
HMAX
Support height
51 mm
A
19.0 mm
B
30 mm
C
33 mm
GEW
Weight
90 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073299
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D