??
CAD model selection
Selectable products: 1
73304
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6500E - Universal step blocks
Bill of material
73304
BESTNR
Order No.
73304
GR
Size
2
HMIN
Support height
39 mm
HMAX
Support height
107 mm
A
35.5 mm
B
30 mm
C
66 mm
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073305
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D