??
CAD model selection
Selectable products: 1
73312
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6500E - Universal step blocks
Bill of material
73312
BESTNR
Order No.
73312
GR
Size
3
HMIN
Support height
71 mm
HMAX
Support height
208 mm
A
68.0 mm
B
30 mm
C
131 mm
GEW
Weight
1050 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073312
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D