??
CAD model selection
Selectable products: 1
73353
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6501 - Step block
Bill of material
73353
BESTNR
Order No.
73353
GR
Size
2
HMIN
H min.
37 mm
HMAX
H max.
107 mm
B
60 mm
GEW
Weight
1000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073350
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73353
Order No.73353
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1164.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D