??
CAD model selection
Selectable products: 1
373969
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6501M - Support block with magnet
Bill of material
373969
BESTNR
Order No.
373969
GR
Size
2
HMIN
H min.
37 mm
HMAX
H max.
107 mm
B
60 mm
GEW
Weight
980 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772373962
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number373969
Order No.373969
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1222.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:41 AM
Preview - Generation
Preview
3D
Dimension
2D