??
CAD model selection
Selectable products: 1
373969
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6501M - Support block with magnet
Bill of material
373969
BESTNR
Order No.
373969
GR
Size
2
HMIN
H min.
37 mm
HMAX
H max.
107 mm
B
60 mm
GEW
Weight
980 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772373962
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D