??
CAD model selection
Selectable products: 1
73379
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6510 - Serrated heel block (serrated jacks)
Bill of material
73379
BESTNR
Order No.
73379
GR
Size
2
HMIN
H min.
110 mm
HMAX
H max.
147 mm
HUBH
mm
Enter value for HUBH
mm
cm
inch
ft
A
50 mm
B
50 mm
STV
Step increments
5.2 mm
FMAX
F max.
40 kN
GEW
Weight
1225 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073374
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D