??
CAD model selection
Selectable products: 1
73395
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6510 - Serrated heel block (serrated jacks)
Bill of material
73395
BESTNR
Order No.
73395
GR
Size
4
HMIN
H min.
220 mm
HMAX
H max.
340 mm
HUBH
mm
Enter value for HUBH
mm
cm
inch
ft
A
80 mm
B
80 mm
STV
Step increments
5.2 mm
FMAX
F max.
90 kN
GEW
Weight
6028 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073398
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D