??
CAD model selection
Selectable products: 1
71373
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6318 - Step blocks
Bill of material
71373
BESTNR
Order No.
71373
GR
Size
95
HMIN
Support height
57.5 mm
HMAX
Support height
95 mm
A
95.0 mm
B
55 mm
B2
50 mm
GEW
Weight
1600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071370
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71373
Order No.71373
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 135.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.