??
CAD model selection
Selectable products: 1
71381
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6318 - Step blocks
Bill of material
71381
BESTNR
Order No.
71381
GR
Size
140
HMIN
Support height
102.5 mm
HMAX
Support height
140 mm
A
100.0 mm
B
60 mm
B2
50 mm
GEW
Weight
2000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071387
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D