??
CAD model selection
Selectable products: 1
71399
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6318 - Step blocks
Bill of material
71399
BESTNR
Order No.
71399
GR
Size
185
HMIN
Support height
147.5 mm
HMAX
Support height
185 mm
A
105.0 mm
B
65 mm
B2
50 mm
GEW
Weight
2900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071394
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D