??
CAD model selection
Selectable products: 1
71407
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6318 - Step blocks
Bill of material
71407
BESTNR
Order No.
71407
GR
Size
230
HMIN
Support height
192.5 mm
HMAX
Support height
230 mm
A
110.0 mm
B
70 mm
B2
50 mm
GEW
Weight
3600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071400
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D