??
CAD model selection
Selectable products: 1
72090
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6326 - Support blocks for continuous adjustment, single
Bill of material
72090
BESTNR
Order No.
72090
E
Single parts
A
H1
42 mm
H2
- mm
GEW
Weight
850 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072094
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72090
Order No.72090
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 147.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.