??
CAD model selection
Selectable products: 1
71969
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6326K - Support blocks for continuous adjustment, combination
Bill of material
71969
BESTNR
Order No.
71969
K
Combination
AK
HMIN
H min.
25 mm
HMAX
H max.
45 mm
UN
Lower part
A
H1
42 mm
OB
Upper part
K
H2
24 mm
GEW
Weight
1050 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071967
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D