??
CAD model selection
Selectable products: 1
72009
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6326K - Support blocks for continuous adjustment, combination
Bill of material
72009
BESTNR
Order No.
72009
K
Combination
CK
HMIN
H min.
105 mm
HMAX
H max.
125 mm
UN
Lower part
C
H1
122 mm
OB
Upper part
K
H2
24 mm
GEW
Weight
4000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072001
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D