??
CAD model selection
Selectable products: 1
72025
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6326K - Support blocks for continuous adjustment, combination
Bill of material
72025
BESTNR
Order No.
72025
K
Combination
AKG
HMIN
H min.
25 mm
HMAX
H max.
65 mm
UN
Lower part
A
H1
42 mm
OB
Upper part
K / G
H2
24 / 44 mm
GEW
Weight
1550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072025
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D