??
CAD model selection
Selectable products: 1
72033
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6326K - Support blocks for continuous adjustment, combination
Bill of material
72033
BESTNR
Order No.
72033
K
Combination
BKG
HMIN
H min.
65 mm
HMAX
H max.
105 mm
UN
Lower part
B
H1
82 mm
OB
Upper part
K / G
H2
24 / 44 mm
GEW
Weight
3000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072032
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72033
Order No.72033
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1109.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.