??
CAD model selection
Selectable products: 1
72041
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6326K - Support blocks for continuous adjustment, combination
Bill of material
72041
BESTNR
Order No.
72041
K
Combination
CKG
HMIN
H min.
105 mm
HMAX
H max.
145 mm
UN
Lower part
C
H1
122 mm
OB
Upper part
K / G
H2
24 / 44 mm
GEW
Weight
4500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072049
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D