??
CAD model selection
Selectable products: 1
88492
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365 - Pull-Down Clamp
Bill of material
88492
BESTNR
Order No.
88492
GR
Size
12
B
65 mm
B1
25 mm
H
44 mm
H1
36 mm
H2
19 mm
HUBMAX
Stroke max.
22 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
F1
Force
20 kN
F2
Force
2 kN
SP
Clamping Jaws
L
84 mm
L1
10 mm
L2
14 mm
L3
20 mm
L4
108.5 mm
R
40 mm
S
Diameter
12.5 mm
SW
Width across flats
8 mm
MD
50 Nm
GEW
Weight
1515 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088491
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D