??
CAD model selection
Selectable products: 1
88500
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365G - Clamping Jaws, serrated
Bill of material
88500
BESTNR
Order No.
88500
GR
Size
12
A
32.5 mm
A1
26 mm
B1
24.6 mm
C
8.5 mm
GEW
Weight
69 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088507
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number88500
Order No.88500
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1113.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D