??
CAD model selection
Selectable products: 1
88526
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365N - Clamping Jaws, with ridge
Bill of material
88526
BESTNR
Order No.
88526
GR
Size
12
A
32.5 mm
A1
5 mm
B1
24.6 mm
C
13.0 mm
R
200 mm
GEW
Weight
74 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088521
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D