??
CAD model selection
Selectable products: 1
88542
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365N - Clamping Jaws, with ridge
Bill of material
88542
BESTNR
Order No.
88542
GR
Size
16
A
37.5 mm
A1
5 mm
B1
29.8 mm
C
12.5 mm
R
250 mm
GEW
Weight
110 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088545
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number88542
Order No.88542
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1144.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.