??
CAD model selection
Selectable products: 1
73007
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6490 - Low height clamping jaws model BULLE
Bill of material
73007
BESTNR
Order No.
73007
NUT
Slot
20 mm
B
50 mm
C
mm
Enter value for C
mm
cm
inch
ft
CMAX
4 mm
D
Thread
M16 mm
H
25 mm
L1
100 mm
L2
46 mm
L3
34 mm
F1
Force F1
36 kN
F2
Force F2
1.4 kN
GEW
Weight
2660 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073008
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73007
Order No.73007
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1186.50EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.