??
CAD model selection
Selectable products: 1
73015
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6490 - Low height clamping jaws model BULLE
Bill of material
73015
BESTNR
Order No.
73015
NUT
Slot
22 mm
B
78 mm
C
mm
Enter value for C
mm
cm
inch
ft
CMAX
5 mm
D
Thread
M20 mm
H
30 mm
L1
140 mm
L2
65 mm
L3
50 mm
F1
Force F1
36 kN
F2
Force F2
1.4 kN
GEW
Weight
5980 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073015
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D