??
CAD model selection
Selectable products: 1
73817
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6491 - Slot stop
Bill of material
73817
BESTNR
Order No.
73817
NUT
for T-Slot
12
A
11.7 mm
B
18 mm
D
Thread
8 mm
H
12 mm
K
7 mm
L1
36 mm
L2
9.0 mm
L3
18 mm
GEW
Weight
100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073817
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D