??
CAD model selection
Selectable products: 1
73825
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6491 - Slot stop
Bill of material
73825
BESTNR
Order No.
73825
NUT
for T-Slot
14
A
13.7 mm
B
22 mm
D
Thread
8 mm
H
12 mm
K
8 mm
L1
44 mm
L2
11.0 mm
L3
22 mm
GEW
Weight
140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073824
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D