??
CAD model selection
Selectable products: 1
73841
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6491 - Slot stop
Bill of material
73841
BESTNR
Order No.
73841
NUT
for T-Slot
18
A
17.7 mm
B
28 mm
D
Thread
12 mm
H
16 mm
K
10 mm
L1
56 mm
L2
14.0 mm
L3
28 mm
GEW
Weight
340 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073848
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D