??
CAD model selection
Selectable products: 1
73858
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6491 - Slot stop
Bill of material
73858
BESTNR
Order No.
73858
NUT
for T-Slot
20
A
19.7 mm
B
32 mm
D
Thread
16 mm
H
19 mm
K
12 mm
L1
64 mm
L2
16.0 mm
L3
32 mm
GEW
Weight
520 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073855
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D