??
CAD model selection
Selectable products: 1
73882
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6491 - Slot stop
Bill of material
73882
BESTNR
Order No.
73882
NUT
for T-Slot
28
A
27.7 mm
B
44 mm
D
Thread
20 mm
H
24 mm
K
18 mm
L1
88 mm
L2
22.0 mm
L3
44 mm
GEW
Weight
1460 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073886
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D