??
CAD model selection
Selectable products: 1
73080
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942 - Flat clamp, model MINI-BULLE
Bill of material
73080
BESTNR
Order No.
73080
NUT
for T-Slot
22
HMIN
4.5 mm
HMAX
21.5 mm
B
35 mm
C
mm
Enter value for C
mm
cm
inch
ft
CMAX
3.0 mm
H1
20 mm
L
89 mm
X
9 mm
F1
Force F1
16 kN
F2
Force F2
1.9 kN
GEW
Weight
1740 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073084
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D