??
CAD model selection
Selectable products: 1
73106
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942 - Flat clamp, model MINI-BULLE
Bill of material
73106
BESTNR
Order No.
73106
NUT
for T-Slot
14
HMIN
1.5 mm
HMAX
13.5 mm
B
22 mm
C
mm
Enter value for C
mm
cm
inch
ft
CMAX
1.8 mm
H1
11 mm
L
55 mm
X
5 mm
F1
Force F1
5.5 kN
F2
Force F2
0.7 kN
GEW
Weight
380 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073107
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D