??
CAD model selection
Selectable products: 1
73122
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942 - Flat clamp, model MINI-BULLE
Bill of material
73122
BESTNR
Order No.
73122
NUT
for T-Slot
18
HMIN
1.5 mm
HMAX
16.0 mm
B
28 mm
C
mm
Enter value for C
mm
cm
inch
ft
CMAX
2.5 mm
H1
15 mm
L
71 mm
X
6 mm
F1
Force F1
9.0 kN
F2
Force F2
1.0 kN
GEW
Weight
830 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073121
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73122
Order No.73122
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1152.00EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.