??
CAD model selection
Selectable products: 1
70995
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6493F - Stop, fixed
Bill of material
70995
BESTNR
Order No.
70995
GR
Size
1
PDF
catalog sheet
PDF
ANS
Stop
simple
A
Clamping height
7.5 mm
B
20 mm
C
2.5 mm
D
10.0 mm
E
15 mm
F
22 mm
G
18 mm
H
25 mm
GEW
Weight
23 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772070991
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D