??
CAD model selection
Discontinued product
Product discontinued since Jan 31, 2024.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
71142
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6493S - Stop, pivoting
Bill of material
71142
BESTNR
Order No.
71142
GR
Size
25
A
Clamping height
2.5 mm
B
20 mm
C
- mm
D
5 mm
E
15 mm
F
25 mm
GEW
Weight
19 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772071141
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71142
Order No.71142
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 176.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D