??
CAD model selection
Selectable products: 1
73130
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6494 - Low height clamping jaws model MAXI-BULLE
Bill of material
73130
BESTNR
Order No.
73130
NUT
for T-Slot
10 / 12 / 14
GR
Size
14
B1
14 mm
B2
40 mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CMAX
3 mm
HMIN
50 mm
HMAX
52 mm
H1
20 mm
H2
30 mm
L1
115 mm
L2
60 mm
F1
Force F1
6 / 10 / 15 kN
F2
Force F2
0,2 / 0,4 / 0,6 kN
GEW
Weight g /pair
1590 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073138
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73130
Order No.73130
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1282.00EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D