??
CAD model selection
Selectable products: 1
73155
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6494 - Low height clamping jaws model MAXI-BULLE
Bill of material
73155
BESTNR
Order No.
73155
NUT
for T-Slot
22 / 24 / 28 / 30 / 32 / 36
GR
Size
31
B1
31 mm
B2
80 mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CMAX
5 mm
HMIN
75 mm
HMAX
79 mm
H1
30 mm
H2
45 mm
L1
205 mm
L2
102 mm
F1
Force F1
38 / 38 / 40 / 40 / 44 / 44 kN
F2
Force F2
1,5 / 1,5 / 1,6 / 1,6 / 1,7 / 1,7 kN
GEW
Weight g /pair
7900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073152
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73155
Order No.73155
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1527.00EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.