??
CAD model selection
Selectable products: 1
374124
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6495 - T-slot clamp
Bill of material
374124
BESTNR
Order No.
374124
GR
Size
20
NUT
for T-Slot
22 mm
F1
Force F1
16 kN
F2
Force F2
8.0 kN
H2
15 mm
SW
8 mm
B
35 mm
B1
21.5 mm
G
Thread
M16 mm
H
50 mm
H1
37 mm
L
63 mm
MD
Torque
75 Nm
MD1
Torque 1
35 Nm
GEW
Weight
363 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772374129
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D