??
CAD model selection
Selectable products: 1
374132
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6495 - T-slot clamp
Bill of material
374132
BESTNR
Order No.
374132
GR
Size
16
NUT
for T-Slot
16 mm
F1
Force F1
10 kN
F2
Force F2
5.0 kN
H2
12 mm
SW
6 mm
B
28 mm
B1
17.4 mm
G
Thread
M12 mm
H
39 mm
H1
30 mm
L
49 mm
MD
Torque
32 Nm
MD1
Torque 1
15 Nm
GEW
Weight
188 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772374136
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number374132
Order No.374132
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1128.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:41 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.