??
CAD model selection
Selectable products: 1
374207
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6496 - Flat clamp
Bill of material
374207
BESTNR
Order No.
374207
GR
Size
M20x24
NUT
Slot
24
G
M20 mm
F1
Force
36 kN
F2
Force
18.0 kN
HMIN
H min.
22 mm
HMAX
H max.
36 mm
B
62 mm
H1
22 mm
L
152 mm
L1MIN
L1 min.
58 mm
L1MAX
L1 max.
63 mm
L2
41 mm
MD
Tightening torque Md
300 Nm
MD1
Tightening torque Md1
240 Nm
GEW
Weight
1705 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772374204
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D