??
CAD model selection
Selectable products: 1
374215
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6496 - Flat clamp
Bill of material
374215
BESTNR
Order No.
374215
GR
Size
M20x28
NUT
Slot
28
G
M20 mm
F1
Force
36 kN
F2
Force
18.0 kN
HMIN
H min.
22 mm
HMAX
H max.
36 mm
B
62 mm
H1
22 mm
L
152 mm
L1MIN
L1 min.
58 mm
L1MAX
L1 max.
63 mm
L2
41 mm
MD
Tightening torque Md
300 Nm
MD1
Tightening torque Md1
240 Nm
GEW
Weight
1807 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772374211
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number374215
Order No.374215
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1261.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:41 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.