??
CAD model selection
Selectable products: 1
73213
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497 - Extra strong clamping jaw
Bill of material
73213
BESTNR
Order No.
73213
NUT
for T-Slot
12 / 14 / 16 / 18
B1
19 mm
B2
65 mm
HUB
Adjustment distance
mm
Enter value for HUB
Adjustment distance
mm
cm
inch
ft
C
8 mm
E
12 mm
HMIN
H min.
46 mm
HMAX
H max.
99 mm
H1
38 mm
H2
40 mm
L1
179 mm
L2
112.5 mm
F1
Clamping force F1
8 / 15 / 20 / 28 kN
F2
Clamping force F2
1.2 / 2.2 / 3.0 / 4.2 kN
MD
Tightening torque
20 / 40 / 45 / 60 Nm
GEW
Weight
4030 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073213
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D